IESNA:LM-63-2002
[TEST]P951578
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-940-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22076
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3264.5 3622 3937.6 4168.2 4212.9 3962.1 3669.5 3493.7 3469.2 3619.1
3916 4279.2 4678.4 5265 5768 6098.1 6467.1 6912.4 7435.6 7925.6
8342.2 8627.5 8562.7 8356.6 7749.8 6465.6 4841.3 3253 1862.1 1043.5
697.6 475.6 206.1 106.7 37.5 0 0
3264.5 3601.8 3924.6 4152.3 4204.2 3963.5 3671 3486.5 3456.2 3598.9
3884.3 4234.5 4623.6 5138.2 5697.4 6001.5 6371.9 6788.5 7318.9 7790.2
8203.8 8505 8453.1 8232.6 7706.6 6503.1 4971 3356.8 1895.3 1032
699 491.5 207.5 121.1 44.7 7.2 0
3264.5 3604.7 3913.1 4158.1 4241.7 4057.2 3761.8 3547 3487.9 3581.6
3828.1 4126.4 4515.6 4949.4 5507.2 5834.3 6150 6526.1 7017.6 7465.9
7906.9 8156.2 8146.2 7849.2 7473.1 6501.6 5136.7 3469.2 2052.4 1239.5
853.2 627 413.6 263.8 162.9 63.4 0
3264.5 3570.1 3874.2 4119.2 4256.1 4169.6 3905.9 3665.2 3547 3584.5
3756 4018.3 4310.9 4636.6 5118 5541.7 5874.7 6229.2 6642.9 7124.3
7542.3 7908.3 8128.9 8113 8082.7 8146.2 7575.4 6214.8 3881.4 1842
1161.7 897.9 644.3 416.5 204.7 50.4 0
3264.5 3545.6 3823.7 4078.8 4256.1 4316.7 4146.6 3917.4 3727.2 3660.9
3740.1 3926.1 4163.9 4442 4718.8 5148.3 5647 5991.4 6433.9 6892.2
7385.2 7801.7 8121.7 8368.1 8471.9 8659.3 8910 8163.4 6292.7 3516.7
1370.7 634.2 428.1 269.5 135.5 17.3 0
3264.5 3519.6 3760.3 4008.2 4211.4 4358.5 4387.3 4256.1 4091.8 3954.9
3926.1 4006.8 4186.9 4381.5 4639.5 4904.7 5360.1 5959.7 6377.7 6715
7153.1 7684.9 8244.2 8742.8 9231.4 9787.8 10780.8 11824.3 11536.1 9878.6
6915.3 3374.1 1073.8 376.2 134 15.9 0
3264.5 3469.2 3675.3 3891.5 4097.6 4282.1 4447.8 4548.7 4560.2 4531.4
4511.2 4553 4652.5 4802.4 4999.8 5263.6 5596.5 6031.8 6579.5 7161.8
7733.9 8404.1 9205.5 10073.2 11064.8 11965.6 13042.2 14830.8 17743.7 18764.1
16169.8 10697.2 5546.1 2620.3 912.3 108.1 0
3264.5 3462 3645 3835.3 4041.4 4221.5 4408.9 4574.6 4682.7 4743.3
4809.6 4914.8 5053.2 5229 5476.9 5781 6131.2 6567.9 7076.7 7677.7
8347.9 9058.5 9864.2 10816.9 11773.9 12742.4 13793.1 15233 17889.3 20183.8
18715.1 13109.9 7023.4 3068.5 929.6 90.8 0
3264.5 3425.9 3578.7 3747.3 3913.1 4094.7 4277.7 4468 4664 4865.8
5053.2 5265 5536 5871.8 6337.3 6830.3 7370.7 7925.6 8543.9 9244.4
9939.1 10630.9 11335.7 12108.3 12944.2 13761.4 14591.6 15586.1 17069.2 18396.6
17601 14250 8937.4 3750.2 794.1 72.1 0
3264.5 3362.5 3469.2 3580.2 3699.8 3826.6 3963.5 4114.9 4286.4 4492.5
4756.2 5063.2 5410.6 5873.2 6485.8 7183.4 7899.7 8678 9531.2 10423.4
11330 12160.1 12945.6 13686.5 14337.9 14964.9 15694.2 16502.7 17498.7 17482.8
15502.5 11971.3 6722.2 1973.1 296.9 41.8 0
3264.5 3297.7 3342.3 3388.5 3436 3496.6 3567.2 3645 3734.4 3856.9
4018.3 4205.7 4440.6 4780.7 5256.4 5843 6513.2 7210.8 7915.5 8581.4
9189.6 9790.7 10388.8 10965.3 11477 11932.4 12395.1 12915.4 13294.4 12448.4
10171.2 7021.9 2781.7 570.7 157.1 51.9 0
3264.5 3267.4 3271.7 3284.7 3302 3316.4 3340.9 3365.4 3392.8 3433.1
3490.8 3551.3 3619.1 3741.6 3927.5 4145.1 4457.9 4835.5 5303.9 5806.9
6315.7 6818.7 7328.9 7806 8228.3 8604.5 8923 9238.6 9279 8260
6602.5 4563.1 1827.6 364.6 93.7 28.8 0
3264.5 3228.5 3206.9 3175.2 3140.6 3104.5 3057 3010.8 2944.5 2861
2771.6 2644.8 2529.5 2454.5 2437.2 2473.2 2623.1 2889.8 3229.9 3578.7
3888.6 4135.1 4351.2 4541.5 4682.7 4751.9 4681.3 4358.5 3679.6 2647.6
1622.9 848.9 322.8 85 18.7 0 0
3264.5 3165.1 3045.4 2911.4 2760.1 2569.8 2363.7 2133.1 1899.6 1695
1529.2 1395.2 1290 1215 1163.1 1112.7 1073.8 1063.7 1109.8 1236.6
1386.5 1484.5 1490.3 1405.3 1264 1070.9 869.1 657.2 459.8 279.6
164.3 96.6 51.9 17.3 4.3 0 0
3264.5 3087.2 2873.9 2626 2323.4 2010.6 1719.5 1491.7 1320.2 1174.6
1040.6 916.7 824.4 781.2 759.6 730.7 709.1 688.9 663 639.9
622.6 593.8 550.6 492.9 428.1 361.8 299.8 252.2 211.9 173
129.7 83.6 38.9 10.1 2.9 0 0
3264.5 2996.4 2683.7 2308.9 1929.9 1592.6 1364.9 1197.7 1043.5 915.2
834.5 786.9 746.6 710.6 676 642.8 609.7 569.3 524.6 485.7
458.3 430.9 405 369 337.3 298.3 265.2 230.6 191.7 149.9
99.4 59.1 27.4 10.1 2.9 0 0
3264.5 2947.4 2543.9 2074 1647.4 1372.1 1184.7 1020.4 906.6 851.8
807.1 758.1 709.1 664.4 624.1 585.2 539 490 442.5 403.6
371.9 340.1 320 301.2 276.7 247.9 216.2 181.6 139.8 99.4
70.6 41.8 18.7 4.3 0 0 0
3264.5 2876.8 2388.2 1859.3 1468.7 1236.6 1056.5 942.6 886.4 841.7
797 740.8 686.1 632.7 579.4 526.1 472.7 423.7 384.8 354.6
331.5 311.3 291.1 263.8 236.4 210.4 180.2 148.5 119.6 95.1
70.6 46.1 15.9 0 0 0 0
3264.5 2833.6 2278.7 1723.8 1382.2 1164.6 1003.1 934 892.2 846
797 740.8 680.3 616.9 554.9 494.4 441 400.7 371.9 343
317.1 289.7 266.6 243.6 220.5 193.1 162.9 132.6 109.5 86.5
62 37.5 8.6 0 0 0 0
3264.5 2794.7 2195.1 1647.4 1347.6 1134.3 994.5 945.5 897.9 850.4
802.8 748 688.9 625.5 562.1 505.9 459.8 415.1 376.2 340.1
309.9 276.7 250.8 226.3 198.9 164.3 131.2 109.5 89.4 66.3
44.7 21.6 4.3 0 0 0 0
3264.5 2796.1 2174.9 1627.2 1321.7 1115.6 997.4 957 918.1 870.5
821.5 769.6 716.3 657.2 595.3 536.2 485.7 439.6 400.7 363.2
324.3 283.9 250.8 220.5 187.4 149.9 113.9 95.1 76.4 57.7
37.5 17.3 2.9 0 0 0 0
3264.5 2827.8 2205.2 1647.4 1337.5 1125.6 1001.7 961.3 923.9 876.3
828.7 778.3 723.5 665.9 605.3 544.8 490 443.9 412.2 377.6
330.1 289.7 253.7 222 184.5 148.5 113.9 95.1 74.9 56.2
37.5 17.3 4.3 0 0 0 0
